HUBBELL
4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eleven 1/2 in. KO's
4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eleven 1/2 in. KO's
Buy America(n) Qualified

4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eleven 1/2 in. KO's

Brand: Raco

Catalog ID: 670RAC

4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eleven 1/2 in. KO's

  • Welded construction
  • 4 in. x 2 in., 2-1/8 in. deep
  • Supplied with eleven 1/2 in. knockouts
  • 16.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Catalog Number

670RAC

Color

Gray

Drawn or Welded

Welded

Fire Resistance

Yes

Material

Steel

Type

Box

UPC

050169906705

Wiring System

Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

16.5 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

No

Weight

0.615 lb

Width

2.125 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2025)
  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)

Certified Listed

UL Listed

EU RoHS Indicator

Yes

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

3200